CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A 11407-7/8-PULLEY

Model

N/A 11407

Type

N/A Adjustable Center - Driver

Belt Size

N/A 1422V

Ratio

N/A 2.6:1

Weight

N/A 5.50 lb

UPC Number

N/A 20730

Dimensional Data

Bore Diameter 

N/A 7/8 in

Keyway Size 

N/A 3/16 x 3/32 in

Outside Diameter

N/A 6.000 in

Max. Pitch Diameter (Dimension PD)

N/A 5.800 in

Min. Pitch Diameter (Dimension PD)

N/A 2.210 in

Overall Length

N/A 3.560 in

Cubic inches

N/A 128.16000 in³

Performance Data

Torque Capacity

N/A 27.00 in·lb

Motor Power at 1,150 rpm

N/A 0.3 to 0.5 hp

Motor Power at 1,750 rpm

N/A 0.5 to 0.75 hp