CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A 11902-7/8-PULLEY

Model

N/A 11902

Type

N/A Adjustable Center - Driver

Belt Size

N/A 1922V

Ratio

N/A 3:1

Weight

N/A 12.10 lb

UPC Number

N/A 20803

Dimensional Data

Bore Diameter 

N/A 7/8 in

Keyway Size 

N/A 3/16 x 3/32 in

Width

N/A 2.500 in

Outside Diameter

N/A 8.250 in

Max. Pitch Diameter (Dimension PD)

N/A 8.030 in

Min. Pitch Diameter (Dimension PD)

N/A 2.700 in

Overall Length

N/A 5.380 in

Cubic inches

N/A 366.17625 in³

Performance Data

Torque Capacity

N/A 72.00 in·lb

Motor Power at 1,150 rpm

N/A 1.50 hp

Motor Power at 1,750 rpm

N/A 2.00 hp