CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A 13207-1-3/8-PULLEY

Model

N/A 13207

Type

N/A Adjustable Center - Driver

Belt Size

N/A 3230HV

Ratio

N/A 2.3:1

Weight

N/A 38.37 lb

UPC Number

N/A 37344

Dimensional Data

Bore Diameter 

N/A 1 3/8 in

Keyway Size 

N/A 5/16 x 5/32 in

Width

N/A 4.000 in

Outside Diameter

N/A 10.750 in

Max. Pitch Diameter (Dimension PD)

N/A 10.350 in

Min. Pitch Diameter (Dimension PD)

N/A 4.430 in

Overall Length

N/A 7.880 in

Cubic inches

N/A 910.63250 in³

Performance Data

Torque Capacity

N/A 270.00 in·lb

Motor Power at 1,150 rpm

N/A 5.00 hp

Motor Power at 1,750 rpm

N/A 7.50 hp