CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A 14433-1-3/8-PULLEY

Model

N/A 14433

Weight

N/A 46.10 lb

UPC Number

N/A 37358

Dimensional Data

Bore Diameter 

N/A 1 3/8 in

Outside Diameter

N/A 12.500 in

Overall Length

N/A 8.620 in

Cubic inches

N/A 1346.87500 in³