CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A 21407-3/4-PULLEY

Model

N/A 21407

Weight

N/A 6.88 lb

UPC Number

N/A 21090

Dimensional Data

Bore Diameter 

N/A 3/4 in

Outside Diameter

N/A 6.000 in

Overall Length

N/A 4.620 in

Cubic inches

N/A 166.32000 in³