CAD (0)
  • Cart is empty
Unit of Measure

Dimensional Data

Bore Diameter 

N/A 1 in

Outside Diameter

N/A 10.000 in

Overall Length

N/A 8.250 in

Cubic inches

N/A 825.00000 in³

Specifications

Model

N/A 22904

Weight

N/A 29.75 lb

UPC Number

N/A 37328

Description 

N/A 22904-1"-PULLEY