CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A 23220-1-5/8-PULLEY

Model

N/A 23220

Type

N/A Adjustable Center - Driver

Belt Size

N/A 3230HV

Ratio

N/A 2.3:1

Weight

N/A 42.75 lb

UPC Number

N/A 21948

Dimensional Data

Bore Diameter 

N/A 1 5/8 in

Keyway Size 

N/A 3/8 x 3/16 in

Width

N/A 4.000 in

Outside Diameter

N/A 10.750 in

Max. Pitch Diameter (Dimension PD)

N/A 10.350 in

Min. Pitch Diameter (Dimension PD)

N/A 4.430 in

Overall Length

N/A 9.38 in

Cubic inches

N/A 1083.97625 in³

Performance Data

Torque Capacity

N/A 720.00 in·lb

Motor Power at 1,150 rpm

N/A 10 to 15 hp

Motor Power at 1,750 rpm

N/A 15 to 20 hp