CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A 24420-1-7/8-PULLEY

Model

N/A 24420

Type

N/A Adjustable Center - Driver

Belt Size

N/A 4430V

Ratio

N/A 2.7:1

Weight

N/A 50 lb

UPC Number

N/A 22045

Dimensional Data

Bore Diameter 

N/A 1 7/8 in

Keyway Size 

N/A 1/4 x 1/8 in

Width

N/A 4.560 in

Outside Diameter

N/A 12.500 in

Max. Pitch Diameter (Dimension PD)

N/A 12.100 in

Min. Pitch Diameter (Dimension PD)

N/A 4.430 in

Overall Length

N/A 10.120 in

Cubic inches

N/A 1581.25000 in³

Performance Data

Torque Capacity

N/A 720.00 in·lb

Motor Power at 1,150 rpm

N/A 10 to 15 hp

Motor Power at 1,750 rpm

N/A 15 to 20 hp