CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A 24433-1-5/8-PULLEY

Model

N/A 24433

Weight

N/A 50 lb

UPC Number

N/A 22061

Dimensional Data

Bore Diameter 

N/A 1 5/8 in

Outside Diameter

N/A 12.500 in

Overall Length

N/A 10.120 in

Cubic inches

N/A 1581.25000 in³