CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A 31902-5/8-PULLEY

Model

N/A 31902

Weight

N/A 12.50 lb

UPC Number

N/A 42300

Dimensional Data

Bore Diameter 

N/A 5/8 in

Outside Diameter

N/A 8.250 in

Overall Length

N/A 5.380 in

Cubic inches

N/A 366.17625 in³