CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A 32905-1-1/8-PULLEY

Model

N/A 32905

Weight

N/A 25.00 lb

UPC Number

N/A 42312

Dimensional Data

Bore Diameter 

N/A 1 1/8 in

Outside Diameter

N/A 10.000 in

Overall Length

N/A 6.440 in

Cubic inches

N/A 644.00000 in³