CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A 34420-2-1/8-PULLEY

Model

N/A 34420

Weight

N/A 46.62 lb

UPC Number

N/A 42322

Dimensional Data

Bore Diameter 

N/A 2 1/8 in

Outside Diameter

N/A 12.500 in

Overall Length

N/A 8.63 in

Cubic inches

N/A 1348.43750 in³