CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A 34430-1-5/8-PULLEY

Model

N/A 34430

Weight

N/A 46.62 lb

UPC Number

N/A 42323

Dimensional Data

Bore Diameter 

N/A 1 5/8 in

Outside Diameter

N/A 12.500 in

Overall Length

N/A 8.750 in

Dimension L1

N/A 4.750 in120.65 mm

Dimension L2

N/A 6.000 in152.40 mm

Cubic inches

N/A 1367.18750 in³