CAD (0)
  • Cart is empty
    A motorized control feature is available for all three drive packages, making it possible to convert from the standard handwheel to convenient remote control. This option consists of a servo motor that opens and closes the driver pulley flanges from a separate control station, allowing accurate speed adjustment in locations that may be inconvenient, remote or hazardous. Conversion is easy, requiring only the removal of the hand wheel and torque rod from the standard manual pulley, installing the motorized torque arm in place of the hand wheel, and connecting the CN2601 control switch to the servo motor and power source.
Unit of Measure

Specifications

Description 

N/A HEC-007-MOTORIZED TORQUE ARM

Model

N/A HEC-007

Type

N/A Torque Arm

Weight

N/A 14.00 lb

Dimensional Data

Width

N/A 4.750 in

Height

N/A 7.000 in

Depth

N/A 7.00 in

Cubic inches

N/A 232.75000 in³