CAD (0)
▾
QUICK FLEX High-Speed split covers are ideal in applications where high torque is combined with higher speeds while minimizing axial loading.
Unit of Measure
Specifications
Description |
N/A QF1890VSPCOVER |
Type |
N/A QUICK FLEX cover |
Material |
N/A AISI 1020 |
Color |
N/A Metallic |
Style |
N/A High Speed Vertically Split Cover |
Size |
N/A 1890 |
Dimensional Data
Dimension B |
N/A 7.32 in |
Dimension A |
N/A 17.75 in |
Gmin |
N/A 0.288 in7.32 mm |
Gmax |
N/A 0.397 in10.08 mm |