CAD (0)
▾
QUICK FLEX High-Speed split covers are ideal in applications where high torque is combined with higher speeds while minimizing axial loading.
Unit of Measure
Specifications
Description |
N/A QF500VSPCOVER |
Type |
N/A QUICK FLEX cover |
Material |
N/A AISI 1020 |
Color |
N/A Metallic |
Style |
N/A High Speed Vertically Split Cover |
Size |
N/A 500 |
Dimensional Data
Dimension B |
N/A 5.88 in |
Dimension A |
N/A 13.5 in |
Gmin |
N/A 0.196 in4.98 mm |
Gmax |
N/A 0.335 in8.51 mm |