CAD (0)
▾
QUICK FLEX High-Speed split covers are ideal in applications where high torque is combined with higher speeds while minimizing axial loading.
Unit of Measure
Specifications
Description |
N/A QF10260VSPCOVERTDC |
Type |
N/A QUICK FLEX cover |
Material |
N/A AISI 1020, electroless nickel plating |
Color |
N/A Metallic |
Style |
N/A High Speed Vertically Split Cover |
Size |
N/A 10260 |
Dimensional Data
Dimension B |
N/A 10.85 in |
Dimension A |
N/A 24.38 in |
Gmin |
N/A 0.236 in5.99 mm |
Gmax |
N/A 0.424 in10.77 mm |