CAD (0)
▾
Standard C Type
- Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
- Low profile compact design is easy to implement
- Single (flex-rigid) or double (flex-flex) engagement
Unit of Measure
Specifications
Description |
N/A C-2.5-HUB-2-7/16-5/8X5/16KW |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Weight |
N/A 6.90 lb |
Dimensional Data
Bore Size |
N/A 2 7/16 in |
Size |
N/A 2 1/2 |
Keyway Size (W x D) |
N/A 5/8 x 5/16 in |
Length thru Bore |
N/A 5.130 in130.30 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.630 in66.80 mm |
Dimension HD |
N/A 3.94 in100.08 mm |
Dimension HL |
N/A 2.250 in57.15 mm |
Dimension L1 |
N/A 4.390 in111.51 mm |
Dimension L2 |
N/A 1.520 in38.61 mm |
Dimension L3 |
N/A 0.160 in4.06 mm |
Dimension TW |
N/A 0.580 in14.73 mm |
Cubic inches |
N/A 34.92810 in³ |