CAD (0)
▾
Standard C Type
- Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
- Low profile compact design is easy to implement
- Single (flex-rigid) or double (flex-flex) engagement
Unit of Measure
Specifications
Description |
N/A C-3.5-HUB-RSB |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Coupling Type |
N/A Gear |
Weight |
N/A 25.40 lb |
Dimensional Data
Size |
N/A 3 1/2 |
Length thru Bore |
N/A 6.500 in165.10 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.630 in92.20 mm |
Dimension HD |
N/A 5.380 in136.65 mm |
Dimension HL |
N/A 4.250 in107.95 mm |
Dimension L1 |
N/A 5.580 in141.73 mm |
Dimension L2 |
N/A 3.330 in84.58 mm |
Dimension L3 |
N/A 0.250 in6.35 mm |
Dimension TW |
N/A 0.670 in17.02 mm |
Cubic inches |
N/A 123.01370 in³ |