CAD (0)
  • Cart is empty
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
Unit of Measure

Specifications

Description 

N/A C-7-HUB-RSB

Type

N/A Gear Coupling Hubs

Hub Material

N/A AISI 1045

Style

N/A Unbored

Color

N/A Metallic

Bore Type

N/A Rough Stock Bore

Coupling Type

N/A Gear

Weight

N/A 140.00 lb

Dimensional Data

Size

N/A 7

Max. Bore (Dimensions ID1/ID2)

N/A 7.500 in190.50 mm

Dimension HD

N/A 10.50 in266.70 mm

Dimension HL

N/A 7.250 in184.15 mm

Cubic inches

N/A 799.31250 in³