CAD (0)
  • Cart is empty

The following is a list of the replacement rivet pints for D and HD 1 to 14 universal joints.

See attached Assembly Instructions for repair procedure.

Unit of Measure

Specifications

Description 

N/A D/HD11-RIVET PINS-SET OF 10

Coupling Size

N/A D / HD11

Material

N/A Steel

Style

N/A Rivet Pin Sets

Weight

N/A 0.20 lb

# of Bolts

N/A 10