CAD (0)
  • Cart is empty
    Using advanced design techniques, implementation of Finite Element Analysis, and extensive testing of materials, Lovejoy has developed an innovative disc pack profile design revolutionary to traditional disc pack designs found in the market. This disc pack can accommodate 1/2° to 1-1/2° of angular misalignment, and is used in all Lovejoy disc coupling products.

    Lovejoy disc packs are manufactured using high grade stainless steel (AISI-301), ensuring high strength, high endurance to fatigue, and resistance to most environmental conditions.

    Lovejoy disc couplings utilize unitized disc packs with 4, 6 or 8 bolt designs. While the 8 bolt design can transmit greater torque than the 6 or 4 bolt design, it is not able to accommodate as much angular misalignment.
Unit of Measure

Specifications

Description 

N/A 302-6-DISC PACK KIT

Coupling Size

N/A 302-6

Hub Style

N/A Standard

Type

N/A Disc Pack Kits

Material

N/A Steel/Stainless Steel

Application

N/A Replacement Disc Pack

Number of Pieces

N/A 13

Weight

N/A 11.70 lb

Coupling Type

N/A Disc

Dimensional Data

Width

N/A 12.000 in

Height

N/A 9.000 in

Depth

N/A 1.00 in

Cubic inches

N/A 108.00000 in³

Performance Data of Related Coupling

Nominal Torque

N/A 177000 in·lb20200.00 N·m

Max. Torque

N/A 354000.00 in·lb40000.00 N·m

Axial Misalignment (+-D Ka) for couplings with TWO disc packs

N/A 0.224 in5.70 mm

Max. Angular Misalignment (per single disc pack)

N/A 1 º

Torsional Stiffness x 10^6 (of one disc pack)

N/A 84.00 in·lb/rad9.50 Nm/rad

Rated Power at 100 rpm

N/A 281.10 hp209.60 kW