CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A 3402-1/2-PULLEY-NKW

Model

N/A 3402

Drive Type

N/A Adjustable Center - Driver

Belt Size

N/A Any A Type

Ratio

N/A 1.93:1

Weight

N/A 2.13 lb

UPC Number

N/A 18123

Dimensional Data

Bore Diameter 

N/A 1/2 in

Keyway Size 

N/A 1/8 x 1/16 in

Outside Diameter

N/A 3.380 in

Max. Pitch Diameter (Dimension PD)

N/A 3.130 in