CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A 3402-3/4-PULLEY

Model

N/A 3402

Drive Type

N/A Adjustable Center - Driver

Belt Size

N/A Any A Type

Ratio

N/A 1.93:1

Weight

N/A 2.00 lb

UPC Number

N/A 37697

Dimensional Data

Bore Diameter 

N/A 3/4 in

Keyway Size 

N/A 3/16 x 3/32 in

Outside Diameter

N/A 3.380 in

Max. Pitch Diameter (Dimension PD)

N/A 3.130 in