CAD (0)
  • Cart is empty
F Type Gaskets ONLY - for Standard Lovejoy Flanged Coupling Types (F, FFR, FRR, FA, FL, etc)

For use with all Standard Lovejoy flanged coupling types (F, FFR, FRR, FA, FL, etc).

Gaskets are included in the Flanged Coupling Accessory Kits, and generally not ordered stand alone unless as a replacement part.

Note: The standard exposed bolt ("E") gaskets are designed to connect two flanges that are also designated as exposed bolt("E") style. Shrouded bolt ("S") gaskets are designed to connect two shrouded bolt ("S") flanges. Please ensure the coupling flanges and gasket are of the same style (either "E" or "S").

Unit of Measure

Specifications

Description 

N/A F/FA/FL-1.5-GASKET

Type

N/A Flanged Gaskets

Hub Material

N/A Paper

Style

N/A Gasket

Color

N/A Light Brown

Coupling Type

N/A Gear

Weight

N/A 0.01 lb

Dimensional Data

Size

N/A 1 1/2

Height

N/A 6.000 in

Depth

N/A 0.500 in

Width 

N/A 8.000 in

Cubic inches

N/A 24.00000 in³