CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A F-2.5E-FH CP-RSB

Hub Material

N/A AISI 1045

Style

N/A Unbored

Color

N/A Metallic

Bore Type

N/A Rough Stock Bore

Weight

N/A 27.58 lb

Dimensional Data

Set Screw Style Coupling Size (Dimension T)

N/A No Setscrew

Dimension HD

N/A 4.63 in

Overall Length

N/A 3.125 in

Dimension FD

N/A 8.38 in

Dimension BSE

N/A 0.19 in

Dimension LTB

N/A 3.03 in

Dimension RSB

N/A 1.44 in37 mm

Performance Data

Nominal Torque

N/A 56700 in·lb

Max Speed (Unbalanced)

N/A 4400 rpm