CAD (0)
  • Cart is empty
FSHP Shear Pin Sets

These are re-order parts (shear pins) for a pre-existing special shear pin gear coupling.

Should you have a new gear coupling application that requires shear pins, please contact Lovejoy's application engineering department.

Unit of Measure

Specifications

Description 

N/A FSHP-3-SHEAR PIN SET-40,000IN-LB

Type

N/A Pin Set

Material

N/A Steel

Color

N/A Metallic

Style

N/A Shear Pin Set 40

Weight

N/A 0.20 lb

Dimensional Data

Height

N/A 6.000 in

Depth

N/A 1.00 in

Width

N/A 8.000 in

Cubic inches

N/A 48.00000 in³