CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A CX-2.5-CP-RSBXRSB

Type

N/A CX HercuFlex Gear Accessory Kit

Material

N/A Steel

Coupling Type

N/A Gear

Dimensional Data of Related Coupling

Coupling Size

N/A 6 in

Dimension HD

N/A 12.29 in312.2 mm

Distance between Shaft Ends (Dimension G)

N/A 0.31 in7.9 mm

Distance between Shaft Ends (Dimension G1)

N/A 1.72 in43.7 mm

Performance Data of Related Coupling

Max. Speed (Unbalanced)

N/A 2100 rpm

Nominal Torque

N/A 1,207,500 in·lb