CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A CX-1-SLEEVE

Type

N/A CX HercuFlex Gear Accessory Kit

Material

N/A Steel

Coupling Type

N/A Gear

Dimensional Data of Related Coupling

Coupling Size

N/A 2 in

Dimension HD

N/A 4.21 in106.9 mm

Distance between Shaft Ends (Dimension G)

N/A 0.13 in3.3 mm

Distance between Shaft Ends (Dimension G1)

N/A 0.81 in20.6 mm

Performance Data of Related Coupling

Max. Speed (Unbalanced)

N/A 5000 rpm

Nominal Torque

N/A 44,850 in·lb