CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A CX-2-SLEEVE

Type

N/A CX HercuFlex Gear Accessory Kit

Material

N/A Steel

Coupling Type

N/A Gear

Dimensional Data of Related Coupling

Coupling Size

N/A 5 in

Dimension HD

N/A 10.24 in260 mm

Distance between Shaft Ends (Dimension G)

N/A 0.31 in7.9 mm

Distance between Shaft Ends (Dimension G1)

N/A 1.66 in42.2 mm

Performance Data of Related Coupling

Max. Speed (Unbalanced)

N/A 2500 rpm

Nominal Torque

N/A 584,890 in·lb