CAD (0)
▾
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure
Specifications
Description |
N/A FCX-1-HUB-5/8-3/16X3/32KW; |
Type |
N/A HercuFlex® Gear Coupling Hub |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Dimensional Data
Bore Size |
N/A 5/8 in |
Size |
N/A 1 |
Keyway Size (W x D) |
N/A 3/16X3/32 in28X6.4MM mm |
Length thru Bore |
N/A 1.69 in |
Depth |
N/A 1.69 in42.9 mm |
Max. Bore |
N/A 1.875 in48 mm |
Dimension HD |
N/A 2.49 in63.3 mm |
Dimension L1 |
N/A 5.06 in128.524 mm |
Dimension L2 |
N/A 1.59 in40.386 mm |
Dimension L3 |
N/A 2.94 in74.676 mm |
Dimension TW |
N/A 1.5 in38.1 mm |