CAD (0)
  • Cart is empty
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure

Specifications

Description 

N/A FCX-1.5-HUB-1"-1/4X1/8KW;

Type

N/A HercuFlex Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Bore Size 

N/A 1 in

Size

N/A 1.5

Keyway Size (W x D)

N/A 1/4x1/8 in

Length thru Bore

N/A 1.94 in

Depth

N/A 1.94 in49.3 mm

Max. Bore

N/A 2.438 in62 mm

Dimension HD

N/A 3.29 in83.5 mm

Performance Data

Nominal Torque

N/A 26,100 in·lb2,949 N·m

Max Speed (Unbalanced)

N/A 5500 rpm