CAD (0)
▾
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure
Specifications
Description |
N/A FCX-4-HUB-5-1/8-1-1/4X5/8KW; |
Type |
N/A HercuFlex® Gear Coupling Hub |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Dimensional Data
Bore Size |
N/A 5-1/8 in |
Size |
N/A 4 |
Keyway Size (W x D) |
N/A 1-1/4x5/8 in32X7.4MM mm |
Length thru Bore |
N/A 4.75 in |
Depth |
N/A 4.75 in120.7 mm |
Max. Bore |
N/A 5.875 in149 mm |
Dimension HD |
N/A 8.1 in205.7 mm |
Dimension L1 |
N/A 4.62 in117.348 mm |
Dimension L2 |
N/A 1.31 in33.274 mm |
Dimension L3 |
N/A 1.88 in47.752 mm |
Dimension TW |
N/A 1 in25.4 mm |