CAD (0)
▾
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure
Specifications
Description |
N/A FCX-5.5-HUB-5-3/4-1-1/2X3/4KW; |
Type |
N/A HercuFlex® Gear Coupling Hub |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Dimensional Data
Size |
N/A 5.5 |
Keyway Size (W x D) |
N/A 1-1/2X3/4 in40X9.4MM mm |
Length thru Bore |
N/A 6.91 in |
Depth |
N/A 6.91 in175.5 mm |
Max. Bore |
N/A 8.625 in220 mm |
Dimension HD |
N/A 11.28 in286.5 mm |
Dimension L1 |
N/A 5.06 in128.524 mm |
Dimension L2 |
N/A 1.59 in40.386 mm |
Dimension L3 |
N/A 2.94 in74.676 mm |
Dimension TW |
N/A 1.5 in38.1 mm |