CAD (0)
▾
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure
Specifications
Description |
N/A FCX-7-HUB-9-2"X3/4KW; |
Type |
N/A HercuFlex® Gear Coupling Hub |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Dimensional Data
Bore Size |
N/A 9 in |
Size |
N/A 7 |
Keyway Size (W x D) |
N/A 2X3/4 in20X4.9MM mm |
Length thru Bore |
N/A 8.69 in |
Depth |
N/A 8.69 in220.7 mm |
Max. Bore |
N/A 11.25 in287 mm |
Dimension HD |
N/A 14.3 in363.3 mm |
Dimension L1 |
N/A 4.97 in126.238 mm |
Dimension L2 |
N/A 1.47 in37.338 mm |
Dimension L3 |
N/A 2.16 in54.864 mm |
Dimension TW |
N/A 1.12 in28.448 mm |