CAD (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure

Specifications

Description 

N/A FCX-4.5-HUB-100MMP7-28X6.4MMKW

Type

N/A HercuFlex Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Size

N/A 4.5

Keyway Size (W x D)

N/A 28X6.4MM mm

Length thru Bore

N/A 5.31 in

Depth

N/A 5.31 in134.9 mm

Max. Bore

N/A 6.75 in171 mm

Dimension HD

N/A 9.09 in230.9 mm

Bore Size 

N/A 100MM mm

Performance Data

Max Speed (Unbalanced)

N/A 2700 rpm