CAD (0)
  • Cart is empty
HercuFlex® Gear Couplings Sleeves for FX (flanged style). Unequaled bore and torque capacity. • 1.5° of misalignment per gear mesh • Improved fastener corrosion resistance • Advanced seal design intensifying contamination resistance • Interchangeable with standard AGMA flange interface
Unit of Measure

Specifications

Description 

N/A FX-3E-SLEEVE-W/SEAL

Hub Style

N/A Exposed Bolt

Type

N/A CX Sleeves

Material

N/A 1045 Steel

Color

N/A Metallic

Style

N/A Exposed Bolt

Application

N/A Driver and Driven

Dimensional Data

Size 

N/A 3 in

Length thru Bore

N/A 3.59 in91.2 mm

Max. Bore (Dimensions ID1/ID2)

N/A 4.25 in108 mm

Distance between Shaft Ends (Dimension BSE)

N/A 0.19 in4.8 mm

Dimension D

N/A 7.17 in182 mm

Dimension FD

N/A 9.44 in239.8 mm

Performance Data

Max. Speed (Unbalanced)

N/A 4000 rpm

Max. Speed (Balanced)

N/A 6000 rpm

Torque

N/A 135,700 in·lb