CAD (0)
  • Cart is empty
Imperial/Inch HercuFlex® Gear Couplings Hubs for FX (flanged style)
Unit of Measure

Specifications

Description 

N/A FX-2E-HUB-RGD-3-1/4-3/4X3/8KW

Hub Material

N/A AISI 1045

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Bore Size 

N/A 3-1/4 in

Size

N/A 2 E

Keyway Size (W x D)

N/A 3/4X3/8 in

Length thru Bore

N/A 2.44 in

Depth

N/A 2.44 in62 mm

Max. Bore

N/A 3.063 in78 mm

Dimension HD

N/A 4.21 in106.9 mm

Performance Data

Nominal Torque

N/A 44,850 in·lb5,067 N·m

Max Speed (Unbalanced)

N/A 5000 rpm