CAD (0)
  • Cart is empty
Imperial/Inch HercuFlex® Gear Couplings Hubs for FXL (flanged style). The "L" in the name is for Labyrinth Seal. In extreme high contamination environments, Lovejoy has transformed the HercuFlex coupling to integrate an advanced seal design when performance degradation is not tolerable. This advanced gear coupling still encompasses the torque and misalignment capacities that make the HercuFlex coupling an industry leader. • Unequaled bore and torque capacity • 1.5° of misalignment per gear mesh • Improved fastener corrosion resistance • Advanced seal design intensifying contamination resistance • Interchangeable with standard AGMA flange interface
Unit of Measure

Specifications

Description 

N/A FXL-1E-SLEEVE

Hub Style

N/A Exposed Bolt

Type

N/A FXL Sleeves

Material

N/A Alloy Steel

Color

N/A Metallic

Application

N/A Driver and Driven

Dimensional Data

Size 

N/A 1 in

Distance between Shaft Ends (Dimension BSE)

N/A 0.13 in3.3 mm

Dimension FD

N/A 4.56 in115.8 mm

Performance Data

Max. Speed (Unbalanced)

N/A 6000 rpm

Max. Speed (Balanced)

N/A 9000 rpm

Nominal Torque

N/A 8,000 in·lb