CAD (0)
  • Cart is empty
FXL 1 HUB 1-1/4 1/4X1/8KW
Unit of Measure

Specifications

Description 

N/A FXL-1-HUB-1-1/4-1/4X1/8KW

Type

N/A HercuFlex® Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Bore Size 

N/A 1-1/4 in

Size

N/A 1

Keyway Size (W x D)

N/A 1/4x1/8 in

Length thru Bore

N/A 1.69 in

Depth

N/A 1.69 in42.9 mm

Max. Bore

N/A 1.563 in40 mm

Dimension HD

N/A 2.06 in52.3 mm

Performance Data

Nominal Torque

N/A 8,000 in·lb904 N·m

Max Speed (Unbalanced)

N/A 6000 rpm