CAD (0)
  • Cart is empty
FXL 1.5 HUB 1-7/8 1/2X1/4KW
Unit of Measure

Specifications

Description 

N/A FXL-1.5-HUB-1-7/8-1/2X1/4KW

Type

N/A HercuFlex® Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Bore Size 

N/A 1-7/8 in

Size

N/A 1.5

Keyway Size (W x D)

N/A 1/2X1/4 in

Length thru Bore

N/A 1.94 in

Depth

N/A 1.94 in49.3 mm

Max. Bore

N/A 2 1/8 in55 mm

Dimension HD

N/A 2.85 in72.4 mm

Performance Data

Nominal Torque

N/A 15,000 in·lb1,695 N·m

Max Speed (Unbalanced)

N/A 5500 rpm