CAD (0)
  • Cart is empty
FXL 2 HUB 2-3/8 5/8X5/16KW
Unit of Measure

Specifications

Description 

N/A FXL-2-HUB-2-3/8-5/8X5/16KW

Type

N/A HercuFlex® Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Bore Size 

N/A 2-3/8 in

Size

N/A 2

Keyway Size (W x D)

N/A 5/8X5/16 in

Length thru Bore

N/A 2.44 in

Depth

N/A 2.44 in62 mm

Max. Bore

N/A 2.813 in71 mm

Dimension HD

N/A 3.75 in95.2 mm

Performance Data

Nominal Torque

N/A 39,000 in·lb4,406 N·m

Max Speed (Unbalanced)

N/A 5000 rpm