CAD (0)
  • Cart is empty
FXL 4 HUB 4-3/8 1X1/2KW
Unit of Measure

Specifications

Description 

N/A FXL-4-HUB-4-3/8-1"X1/2KW

Type

N/A HercuFlex® Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Bore Size 

N/A 4-3/8 in

Size

N/A 4

Keyway Size (W x D)

N/A 1x1/2 in

Length thru Bore

N/A 4.75 in

Depth

N/A 4.75 in120.7 mm

Max. Bore

N/A 5.675 in145 mm

Dimension HD

N/A 7.41 in188.3 mm

Performance Data

Nominal Torque

N/A 270,900 in·lb30,608 N·m

Max Speed (Unbalanced)

N/A 3000 rpm