CAD (0)
  • Cart is empty
FXL 4.5 HUB 3-1/2 7/8X7/16KW
Unit of Measure

Specifications

Description 

N/A FXL-4.5-HUB-3-1/2-7/8X7/16KW

Type

N/A HercuFlex® Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Bore Size 

N/A 3-1/2 in

Size

N/A 4.5

Keyway Size (W x D)

N/A 7/8X7/16 in

Length thru Bore

N/A 5.31 in

Depth

N/A 5.31 in134.9 mm

Max. Bore

N/A 6.375 in167 mm

Dimension HD

N/A 8.38 in212.8 mm

Performance Data

Nominal Torque

N/A 370,700 in·lb41,883 N·m

Max Speed (Unbalanced)

N/A 2700 rpm