CAD (0)
  • Cart is empty
FXL 6 HUB 6-3/8 1-1/2X3/4KW
Unit of Measure

Specifications

Description 

N/A FXL-6-HUB-6-3/8-1-1/2X3/4KW

Type

N/A HercuFlex® Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Bore Size 

N/A 6-3/8 in

Size

N/A 6

Keyway Size (W x D)

N/A 1-1/2X3/4 in

Length thru Bore

N/A 7.41 in

Depth

N/A 7.41 in188.2 mm

Max. Bore

N/A 9.375 in238 mm

Dimension HD

N/A 11.55 in293.5 mm

Performance Data

Nominal Torque

N/A 1,050,000 in·lb118,634 N·m

Max Speed (Unbalanced)

N/A 2100 rpm