CAD (0)
  • Cart is empty
FXLMM 6 HUB 6-3/4 1-3/4X3/4KW
Unit of Measure

Specifications

Description 

N/A FXLMM-6-HUB-6-3/4-1-3/4X3/4KW

Type

N/A HercuFlex Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Dimensional Data

Bore Size 

N/A 6-3/4 in

Size

N/A 6

Keyway Size (W x D)

N/A 1-3/4X3/4 in