CAD (0)
  • Cart is empty
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure

Specifications

Description 

N/A FCX-1-HUB-1-1/2-3/8X3/16KW;

Type

N/A HercuFlex Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Bore Size 

N/A 1-1/2 in

Size

N/A 1

Keyway Size (W x D)

N/A 3/8x3/16 in

Length thru Bore

N/A 1.69 in

Depth

N/A 1.69 in42.9 mm

Max. Bore

N/A 1.875 in48 mm

Dimension HD

N/A 2.49 in63.3 mm

Performance Data

Nominal Torque

N/A 11,300 in·lb1,277 N·m

Max Speed (Unbalanced)

N/A 6000 rpm