CAD (0)
▾
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure
Specifications
Description |
N/A FCX-4.5-HUB-5-1/16-1-1/4X5/8KW; |
Type |
N/A HercuFlex® Gear Coupling Hub |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Dimensional Data
Size |
N/A 4.5 |
Keyway Size (W x D) |
N/A 1-1/4x5/8 in32X7.4MM mm |
Length thru Bore |
N/A 5.31 in |
Depth |
N/A 5.31 in134.9 mm |
Max. Bore |
N/A 6.75 in171 mm |
Dimension HD |
N/A 9.09 in230.9 mm |
Dimension L1 |
N/A 5.19 in131.826 mm |
Dimension L2 |
N/A 1.5 in38.1 mm |
Dimension L3 |
N/A 2.56 in65.024 mm |
Dimension TW |
N/A 1.25 in31.75 mm |