CAD (0)
▾
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure
Specifications
Description |
N/A FCX-5-HUB-5"-1-1/4X5/8KW; |
Type |
N/A HercuFlex® Gear Coupling Hub |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Dimensional Data
Bore Size |
N/A 5 in |
Size |
N/A 5 |
Keyway Size (W x D) |
N/A 1-1/4x5/8 in28X6.4MM mm |
Length thru Bore |
N/A 6.03 in |
Depth |
N/A 6.03 in153.2 mm |
Max. Bore |
N/A 7.75 in197 mm |
Dimension HD |
N/A 10.24 in260 mm |
Dimension L1 |
N/A 4.97 in126.238 mm |
Dimension L2 |
N/A 1.47 in37.338 mm |
Dimension L3 |
N/A 2.16 in54.864 mm |
Dimension TW |
N/A 1.12 in28.448 mm |