CAD (0)
▾
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure
Specifications
Description |
N/A FCX-6-HUB-7"-1-3/4X3/4KW; |
Type |
N/A HercuFlex® Gear Coupling Hub |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Dimensional Data
Size |
N/A 6 |
Keyway Size (W x D) |
N/A 1-3X4/3 in14X3.8MM mm |
Length thru Bore |
N/A 7.41 in |
Depth |
N/A 7.41 in188.2 mm |
Max. Bore |
N/A 9.5 in241 mm |
Dimension HD |
N/A 12.29 in312.2 mm |
Dimension L1 |
N/A 4.22 in107.188 mm |
Dimension L2 |
N/A 0.75 in19.05 mm |
Dimension L3 |
N/A 1.53 in38.862 mm |
Dimension TW |
N/A 0.75 in19.05 mm |